powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Helmut Maier

  • 0 likes
  • 607 views
  • 6 pins

created February 27, 2017 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - Sicherungsring DIN471 - Retaining Rings DIN 471 for shafts
DE: Mädler - Sicherungsring DIN471 - Retaining Rings DIN 471 for shafts

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 3771 - O-ring, metric
DE: Würth - DIN 3771 - O-Ring, Metrisch
IT: Wuerth - DIN 3771 - O-ring, metric
FR: Wuerth - DIN 3771 - O-ring, metric
ES: Wuerth - DIN 3771 - O-ring, metric
CS: Wuerth - DIN 3771 - O-ring, metric

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - B F-J ae DIN1850 Sb f Gl - Bushes Sintered Bronze, Similar to DIN 1850 (DIN 4379 Version C)
DE: Mädler - B F-J ae DIN1850 Sb f Gl - Buchsen Form J ähnlich DIN 1850 (DIN 4379 Form C) aus Sinterbronze für Gleitlager

  • 0 likes
  • 0 comments
  • 0 repins
EN: Mädler - Bb F-V ae DIN1850 Sb Gl - Flange Bushes Sintered Bronze, similar DIN 1850 (DIN 4379 Shape F)
DE: Mädler - Bb F-V ae DIN1850 Sb Gl - Bundbuchsen Form V ähnlich DIN 1850 (DIN 4379 Form F) aus Sinterbronze für Gleitlager

  • 0 likes
  • 0 comments
  • 0 repins
EN: Bossard Catalog - BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 8.8, zinc plated blue
DE: Bossard Catalog - BN 3 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), 8.8, verzinkt-blau

  • 0 likes
  • 0 comments
  • 0 repins
EN: Ganter - GN 601 - Clambing lever with square
DE: Ganter - GN 601 - Klemmhebel mit Vierkant