powered by CADENAS

Array

Submitter

Social Share

Pin Details

Pinned February 22, 2021 via web
3D CAD MODELS- Nutenstein 7,1 x 4,3 mm, einschwenkbar mit Federkugel
de: Nutenstein 7,1 x 4,3 mm, einschwenkbar mit Federkugel
es: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
zh: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
fr: Écrou de rainure en T basculant 7,1 x 4,3 mm avec bille à ressort
en: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
cs: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
it: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
ro: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
hu: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
nl: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
sk: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
pl: Roll-in T-slot Nut 7.1 x 4.3 mm with Spring Loaded Ball
  • 528 views
  • 0 likes
  • 0 comments
  • 0 repins