powered by CADENAS

Submitter

Social Share

Pin Details

Pinned January 25, 2021 via web
3D CAD MODELS- DIN 7991 (ISO 10642) - 10.9 - blank - Senkschrauben mit Innensechskant
de: DIN 7991 (ISO 10642) - 10.9 - blank - Senkschrauben mit Innensechskant
es: DIN 7991 (ISO 10642) - 10.9 - Sin baño - Tornillos Allen cabeza avellanada
fr: DIN 7991 (ISO 10642) - 10.9 - brut - Vis à tête fraisée avec six pans creux
en: DIN 7991 (ISO 10642) - 10.9 - lumenized - Hexagon socket countersunk head screws
cs: DIN 7991 (ISO 10642) - 10.9 - lumenized - Šrouby se zapuštěn. hlavou s vnitřním šestihranem
it: DIN 7991 (ISO 10642) - 10.9 - grezzo - Vite a testa svasata piana con esagono incassato
  • 116 views
  • 0 likes
  • 0 comments
  • 0 repins