powered by CADENAS

Submitter

Social Share

Pin Details

Pinned October 5, 2019 via web
3D CAD MODELS- CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
de: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
es: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
pt: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
zh: CM2-Z/CDM2-Z - 气缸/标准型:单杆双作用
fr: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
en: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
ru: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
ja: CM2-Z/CDM2-Z - エアシリンダ/標準形:複動・片ロッド
it: CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
ko: CM2-Z/CDM2-Z - 에어 실린더/표준형:복동·편로드
  • 447 views
  • 0 likes
  • 0 comments
  • 0 repins