powered by CADENAS

Social Share

Pin Details

Pinned November 7, 2018 via web
3D CAD MODELS- N7011/ISO9448-2-A/DIN9831-AG Stahlbuchse bronzeplattiert
de: N7011/ISO9448-2-A/DIN9831-AG Stahlbuchse bronzeplattiert
en: N7011/ISO9448-2-A/DIN9831-AG Steel bush bronze plated
it: N7011/ISO9448-2-A/DIN9831-AG Bussola in acciaio bronzo riportato
fr: N7011/ISO9448-2-A/DIN9831-AG Bague en acier plaquée bronze
zh: N7011/ISO9448-2-A/DIN9831-AG 钢制镀青铜导套
  • 460 views
  • 0 likes
  • 0 comments
  • 0 repins