powered by CADENAS

Array

3D CAD MODELS 2 pins

Social Share

Pin Details

Pinned March 19, 2018 via web
3D CAD MODELS- Misumi - SGPNR, SUTNR, SUTNRS - Steel Pipe Fittings - Identical Diameter Type - Hexagon Nipples
EN: Misumi - SGPNR, SUTNR, SUTNRS - Steel Pipe Fittings - Identical Diameter Type - Hexagon Nipples
EN: Misumi - SGPNR, SUTNR, SUTNRS - Steel Pipe Fittings - Identical Diameter Type - Hexagon Nipples
EN: Misumi - SGPNR, SUTNR, SUTNRS - 鋼管用接頭 - 同徑型 - 六角接頭型
EN: Misumi - SGPNR, SUTNR, SUTNRS - Steel Pipe Fittings - Identical Diameter Type - Hexagon Nipples
JA: Misumi - SGPNR, SUTNR, SUTNRS - 鋼管用継手 - 同径タイプ - 六角ニップル
ZH: Misumi - SGPNR, SUTNR, SUTNRS - 钢管用接头 同径型 六角接套
KO: Misumi - SGPNR, SUTNR, SUTNRS - 강관용조인트 - 동일직경형 - 육각니플
DE: Misumi - SGPNR, SUTNR, SUTNRS - Stahlrohrfittings - Ausführung mit gleichen Ø - Nippel, Sechskant
FR: Misumi - SGPNR, SUTNR, SUTNRS - Raccords de tuyau en acier-Type à diamètre identique-Embouts hexagonaux
IT: Misumi - SGPNR, SUTNR, SUTNRS - Raccordi per tubi in acciaio - Diametro
  • 134 views
  • 0 likes
  • 0 comments
  • 0 repins