powered by CADENAS

Pin Source

Also from igus.partcommun...

Social Share

Pin Details

Pinned October 25, 2017 via web
igus® 3D-CAD







Hello,


I would like to recommend you the following component:



System E4.1

1.474 m R4.42.17.200.0 (0,0,3,-,0,0,0,22,-39,-,-,-,-,-)


Get the free app for 3D CAD models!


The app from igus® offers you access to 3D-CAD files for igus® products.
With this free app you can view 3D CAD models with your mobile device and have the CAD model sent to you
by e-mail in the preferred CAD format.


A Link to the free app is available at http://www.igus.de/CADapp




If you do not have a smartphone / tablet you can view the recommended component via internet and download it directly onto your computer:


https://igus.partcommunity.com/portal/portal/igus/CAD+CATALOGS?info=igus/e_ketten/system_e4_1_e_rohre/serie_r4_42/serie_r4_42_asmtab.prj&varset=%7Bigus/e_ketten/system_e4_1_e_rohre/serie_r4_42/serie_r4_42_asmtab.prj%7D,%7BNB=1.474%20m%20R4.42.17.200.0%20(0,0,3,-,0,0,0,22,-39,-,-,-,-,-)%7D,%7BARTNR=R4.42.17%7D,%7BINFO=INFO%7D,%7BSIZE=17%7D,%7BBI=168%7D,%7BBA=194%7D,%7BR=200%7D,%7BEBA=0%7D,%7BEB=0%7D,%7BBI2=0%7D,%7BBI3=0%7D,%7BLK=3%7D,%7BFPMVW=-%7D,%7BDELTAM=0%7D,%7BS=0%7D,%7BGEWLK=0%7D,%7BAKG=22%7D,%7BPM=-39.0%7D,%7BGD=%7D,%7BFARBE=0%7D,%7BXXL=%7D,%7BESD=%7D,%7BNC=%7D,%7BHT=%7D,%7BAM=0%7D,%7BAMAUS=-%7D,%7BAF=0%7D,%7BAFAUS=-%7D,%7BMASSEXACT=3.15%7D,%7BPPATH=assemblies/serie_r4_42_asmtpl.prj%7D.


Have fun!




  • 796 views
  • 0 likes
  • 0 comments
  • 0 repins