powered by CADENAS

Array

3D CAD MODELS 3 pins

Social Share

Pin Details

Pinned October 19, 2017 via web
3D CAD MODELS- Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
EN: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
EN: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
EN: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
EN: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Deep Groove Ball Bearings - Double Shielded /Double Shielded with Retaining Ring
DE: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - Rillenkugellager - zweifach gekapselt/zweifach gekapselt mit Sicherungsring
JA: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - 深溝玉軸受 - 両シール/止め輪付両シールド形
KO: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - 깊은홈베어링 - 양씰/고정링붙이양실드형
ZH: Misumi - B6_ _ _ZZNR, SB6_ _ _ZZNR_1 - 深沟滚珠轴承 - 双密封圈/带扣环双盖式
IT: Misumi - B
  • 164 views
  • 0 likes
  • 0 comments
  • 0 repins