3D CAD MODELS- SMC Corporation - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
EN: SMC Corporation - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
JA: SMC株式会社 - C85 - ISO規格準拠 エアシリンダ:標準形 複動・片ロッド
ZH: SMC Corporation - C85 - 符合ISO标准的气缸:基本型 单杆双作用
KO: SMC Corporation - C85 - ISO규격준거 에어 실린더:표준형 복동・편로드
DE: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
IT: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
FR: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
ES: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
PT: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
RU: SMC (JP) - C85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod