powered by CADENAS

Social Share

Pin Details

Pinned February 24, 2017 via web
3D CAD MODELS- WAGO - 2060-852/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 8 mm / 0.314 in 2-pole
EN: WAGO - 2060-852/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 8 mm / 0.314 in 2-pole
DE: WAGO - 2060-852/998-404 - SMD-Leiterplattenklemme mit Betätigungsdrückern im Gurt Rastermaß 8 mm / 0.314 in 2-polig
FR: WAGO - 2060-852/998-404 - Bornes CMS pour circuits imprimés avec poussoirs en bande Pas 8 mm / 0.314 in 2 pôle
IT: WAGO - 2060-852/998-404 - Morsetto SMD con pulsanti per montaggio da nastro Passo 8 mm / 0,314 poll 2 polo
ES: WAGO - 2060-852/998-404 - Nueva borna para placas de circuito impreso para soldadura SMD con teclas de accionamiento en la banda Paso 8 mm / 0.314 in 2 polo
  • 530 views
  • 0 likes
  • 0 comments
  • 0 repins