powered by CADENAS

Submitter

Social Share

Pin Details

Pinned January 27, 2017 via web
3D CAD MODELS- WAGO - 734-102 TO 734-124 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
EN: WAGO - 734-102 TO 734-124 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
DE: WAGO - 734-102 bis 734-124 - Federleiste Rastermaß 3,5 mm / 0.138 in 100% fehlsteckgeschützt
FR: WAGO - 734-102 à 734-124 - Connecteur femelle Pas 3,5 mm/0,138 in 100% protégé contre l'inversion
IT: WAGO - 734-102 a 734-124 - connettore femmina passo 3,5 mm/0,138 in protetto al 100% contro connessioneerrata
ES: WAGO - 734-102 hasta 734-124 - Conector hembra Paso 3,5 mm/0,138 in 100% protegido contra error al conectar y contacto avanzado
  • 1,098 views
  • 0 likes
  • 0 comments
  • 0 repins