powered by CADENAS

Submitter

Social Share

Pin Details

Pinned January 24, 2017 via web
3D CAD MODELS- WAGO - 734-302 TO 734-324 - MALE CONNECTOR PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
EN: WAGO - 734-302 TO 734-324 - MALE CONNECTOR PIN SPACING 3.5 MM / 0.138 IN 100% PROTECTED AGAINST MISMATING
DE: WAGO - 734-302 bis 734-324 - Stiftleiste Rastermaß 3,5 mm / 0.138 in 100% fehlsteckgeschützt
FR: WAGO - 734-302 à 734-324 - Connecteur mâle Pas 3,5 mm/0,138 in 100% protégé contre l'inversion
IT: WAGO - 734-302 a 734-324 - connettore maschio (per morsetti componibili) passo 3,5 mm/0,138 in protetto al 100% contro connessioneerrata
ES: WAGO - 734-302 hasta 734-324 - Conector macho (para bornas decarril) Paso 3,5 mm/0,138 in 100% protegido contra error al conectar y contacto avanzado
  • 603 views
  • 0 likes
  • 0 comments
  • 0 repins