powered by CADENAS

Array

Likes

  • Dalibor Pejicic

Social Share

Pin Details

Pinned October 23, 2016 via web
3D CAD MODELS- VOSS - Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric fine thread, cylindrical, sealed by profiled sealing ring PEFLEX
EN: VOSS - Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric fine thread, cylindrical, sealed by profiled sealing ring PEFLEX
DE: VOSS - Gerade Einschraubverschraubung L-Reihe, ISO 8434-1-SDS Form E - Einschraubgewinde: Metrisches Feingewinde, zylindrisch, Abdichtung durch Profildichtring PEFLEX
FR: VOSS - Raccord droit vissé Série L, ISO 8434-1-SDS Forme E - Filetage : métrique, cylindrique, étanchéité par bague d’étanchéité profilée PEFLEX
ES: VOSS - Racor recto Serie L, ISO 8434-1-SDS Forma E - Rosca macho: rosca fina métrica, cilíndrica, estanqueidad por anillo de estanqueidad de perfil PEFLEX
RU: VOSS - Прямые резьбовые штуцерные соединения серии L, ISO 8434-1-SDS, форма E - Резьба для ввертывания: Метричес
  • 549 views
  • 1 like
  • 0 comments
  • 0 repins

Comments

0 comments