powered by CADENAS

Array

Pin Source

Also from b2b.partcommuni...

Social Share

Pin Details

Pinned December 3, 2015 via web
3D CAD Models APP







Hello,


I would like to recommend you the following component:



DIN ISO 12240-4 Series K internal thread

DIN ISO12240 4K CFP18 M18x1.5


Get the free app for 3D CAD models!


The app from CADENAS offers you access to this and millions of other components of renowned manufacturers. With this free app you can view 3D CAD models with your mobile device and have the CAD model sent to you by e-mail in the preferred CAD format.


A Link to the free app is available at


iTunes Store
https://itunes.apple.com/us/app/free-3d-cad-models/id522705054?mt=8


Google Play Store
https://play.google.com/store/apps/details?id=com.cadenas.cadmodels




If you do not have a smartphone / tablet you can view the recommended component via internet and download it directly onto your computer:


https://b2b.partcommunity.com/portal/portal/b2b/CAD+CATALOGS?info=chiavette_unificate/2_tescubal_snodi_sferici/din_iso12240_4k_cfp.prj&varset=%7Bchiavette_unificate/2_tescubal_snodi_sferici/din_iso12240_4k_cfp.prj%7D,%7BNB=DIN%20ISO12240%204K%20CFP18%20M18x1.5%7D,%7BIDNR=CFP18%20M18x1.5%7D,%7BD=18%7D,%7BD3=M18x1.5%7D,%7BD3N=18.000%7D,%7BD3P=1.500%7D,%7BB=23%7D,%7BC1=16.5%7D,%7BC1X=16.500%7D,%7BD1=21.8%7D,%7BD2=46%7D,%7BD4=25%7D,%7BD4X=25.000%7D,%7BD5=31%7D,%7BDK=31.75%7D,%7BDKX=31.750%7D,%7BH1=71%7D,%7BL3=32%7D,%7BL4=94%7D,%7BL5=10%7D,%7BL5X=10.000%7D,%7BL7=25%7D,%7BW=27%7D,%7BCS=5100%7D,%7BAR=15%7D,%7BP=0.295%7D.


Have fun!




  • 1,145 views
  • 0 likes
  • 0 comments
  • 0 repins