powered by CADENAS

Pin Source

Also from igus.partcommun...

Social Share

Pin Details

Pinned December 2, 2015 via web
igus® 3D-CAD







Hello,


I would like to recommend you the following component:



E2 micro

0.221 m 045.20.018.0 (0,1,0,0,250,0,0,-110,.QF,.QF,A4,0450.20.1PZA4,0450.20.2PZA4,0450.20.12PZA4)


Get the free app for 3D CAD models!


The app from igus® offers you access to 3D-CAD files for igus® products.
With this free app you can view 3D CAD models with your mobile device and have the CAD model sent to you
by e-mail in the preferred CAD format.


A Link to the free app is available at http://www.igus.de/CADapp




If you do not have a smartphone / tablet you can view the recommended component via internet and download it directly onto your computer:


https://igus.partcommunity.com/portal/portal/igus/CAD+CATALOGS?info=igus/e_ketten/system_e2micro_e_ketten/serie_045/serie_045_asmtab.prj&varset=%7Bigus/e_ketten/system_e2micro_e_ketten/serie_045/serie_045_asmtab.prj%7D,%7BNB=0.221%20m%20045.20.018.0%20(0,1,0,0,250,0,0,-110,.QF,.QF,A4,0450.20.1PZA4,0450.20.2PZA4,0450.20.12PZA4)%7D,%7BINFO=INFO%7D,%7BBI=20%7D,%7BBA=26%7D,%7BSIZE=20%7D,%7BR=18%7D,%7BEBA=0%7D,%7BLK=1%7D,%7BFPMVW=0%7D,%7BDELTAM=0%7D,%7BS=250%7D,%7BGEWLK=0%7D,%7BAKG=0%7D,%7BPM=-110.0%7D,%7BFARBE=0%7D,%7BAM=03_1%7D,%7BAMAUS=.QF%7D,%7BAF=03_2%7D,%7BAFAUS=.QF%7D,%7BBV=A4%7D,%7BCNSMASSEXACT1=0.13%7D,%7BT=13.000%7D,%7BKGH=12.500%7D,%7BA=6.25%7D,%7BPPATH=assemblies/serie_045_asmtpl.prj%7D.


Have fun!




  • 2,717 views
  • 0 likes
  • 0 comments
  • 0 repins