powered by CADENAS

Social Share

Pin Details

Pinned June 3, 2015 via web
3D CAD MODELS- AKO Armaturen - VMC (T) [DIN 32676 row A] - Air operated Pinch Valves with tri clamp connection
EN: AKO Armaturen - VMC (T) [DIN 32676 row A] - Air operated Pinch Valves with tri clamp connection
DE: AKO Armaturen - VMC (T) [DIN 32676 Reihe A] - Pneumatische Quetschventile Klemmstutzenausführung
IT: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Valvole a manicotto pneumatiche esecuzione raccordi clamp
FR: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Vanne à manchon pneumatique exécution raccords clamp
ES: AKO Armaturen - VMC (T) [DIN 32676 Serie A] - Válvulas de manguito neumáticas version con conexión clamp
PT: AKO Armaturen - VMC (T) [DIN 32676 Série A] - Válvulas pneumáticas de manga flexível versão com junta Tri-Clamp
CS: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatické hadicové ventily Provedení koncovky svorky
NL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Luchtbediende slangafsluiters Tri-Clamp aansluiting
RU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Пневмоуправляемые пережимные клапаны Исполнение с зажимным соединением
PL: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatyczne zawory zaciskowe Przyłącze Tri-Calmp
HU: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatikus fojtószelep Szorító csonkos kivitelezés
DA: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiske slangeventiler Tri-Clamp tilslutning
JA: AKO Armaturen - VMC (T) [DIN 32676 row A] - 空圧 式ピンチバルブとともトライクランプ 継手
KO: AKO Armaturen - VMC (T) [DIN 32676 row A] - 에어 핀치 밸브_시리 트리 클램프 연결
ZH: AKO Armaturen - VMC (T) [DIN 32676 row A] - 气动夹管阀 卡箍连接
TR: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pnömatik Pinç Vanaları Tutucu kıskaç
SV: AKO Armaturen - VMC (T) [DIN 32676 row A] - Pneumatiska slangventiler Utförande med klämrör
  • 5,696 views
  • 0 likes
  • 0 comments
  • 0 repins