powered by CADENAS

Array

Pin Source

Also from b2b.partcommuni...

Social Share

Pin Details

Pinned June 2, 2015 via web
3D CAD Models APP







Hello,


I would like to recommend you the following component:



1 stud terminals M6 x 19.5 mm ( 0.768 in ) - 16 mm spacing ( 0.630 in )

abb_HD35/16.F6.19_Beige_0


Get the free app for 3D CAD models!


The app from CADENAS offers you access to this and millions of other components of renowned manufacturers. With this free app you can view 3D CAD models with your mobile device and have the CAD model sent to you by e-mail in the preferred CAD format.


A Link to the free app is available at


iTunes Store
http://itunes.apple.com/us/app/free-3d-cad-models/id522705054?mt=8


Google Play Store
https://play.google.com/store/apps/details?id=com.cadenas.cadmodels




If you do not have a smartphone / tablet you can view the recommended component via internet and download it directly onto your computer:


http://b2b.partcommunity.com/portal/portal/b2b/CAD+CATALOGS?info=abb_ww/low_voltage/connection_devices/terminal_blocks/railway_terminal_blocks/hd3516f619.prj&varset=%7Babb_ww/low_voltage/connection_devices/terminal_blocks/railway_terminal_blocks/hd3516f619.prj%7D,%7BNB=abb_HD35/16.F6.19_Beige_0%7D,%7BTYPE=HD35/16.F6.19%7D,%7BDES=Beige%7D,%7BPOS=0%7D,%7BPPATH=hd3516f619_asmtpl.prj%7D,%7BPN=1SNA295398R0700%20%7D.


Have fun!




  • 953 views
  • 0 likes
  • 0 comments
  • 0 repins