Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
PLMsynchro is a standard product for the creation of own part catalogs from CAD, PLM and ERP data.
Once the data import happens initially. Then during a nightly (for example) data synchronization data changes at article master, class structure, etc. are automatically overtaken.
The basic module PLMsynchro can flexibly customized with the help of plugins.
The configuration divided in several process steps also allows an optimal customizing:
Specification of the CAD system for conversion of native files into the desired neutral format (e.g. STL, PARTJAVA).
Import the attribute information to PARTsolutions, either into the project table (characteristic attribute table) or into the link database.
Attribute information to be included or excluded can be specified here.
With the help of plugins and extensive configuration possibilities you can enhance your date with additional information, modify or filter it.
With access to the PLM system all information available there (material, descriptions, etc.), depending on interface, possibly master data in addition
3D preview images are automatically generated and displayed in the characteristic attribute table.
A flat structure or a hierarchical structure of the source files can be displayed (according to class information from [PLM/ERP]).
Data can be available in different languages and be displayed in PARTsolutions depending on the set language.
The following licenses are required for the operation of PLMsynchro: