powered by CADENAS

Manual

Manual

3.3.6.  „Line Settings “tabbed page

The settings on the Line Settings tabbed page refer to the dimensioning view and the variant preview.

  • Dimensioning: Dimensioning text

  • Selection : The color set here refers exclusively to the part area, which you set via frame (context menu command: "Selection: Mark region“") in the 2D preview.

  • Cosmetic elements : The colors set here refer exclusively to the cosmetic elements (for example, thread) of the 2D view.

  • Cutout :

  • Show all lines thin : Sets thick lines to setting "0.0".

  • Use colors : if this option is deactivated, all color preferences are ignored and replaced by "black".

  • Use one color for cosmetic elements : Activates or deactivates the settings of the Cosmetic elements field.