Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
![]() |
4.8. Table layout for
PARTdataManager and (PARTlinkManager)
4.8.4. Adjust table values
-> Adjust color with condition / plinkcommon.cfg
-> Block [COLMAPPING_<column name>] -> Key
"COLORCOND<number>"
|
|
---|---|
Prev | Next |
With the help of the option Adjust color with condition you can set a condition for the displayed value and map it to a color.
The setting applies for PARTdataManager and PARTlinkManager as well.
Setting in
configuration
file $CADENAS_SETUP/plinkcommon.cfg
:
Block [COLMAPPING_<variable name>], key COLORCOND<NUMBER>, first value contains the condtion. Logical operators such as <, <=, >,>=, = can be used. The following values represent the color in RGB code.
[COLMAPPING_PRICE] COLORCOND0="PRICE>=20","255","0","0" COLORCOND1="PRICE<20","0","128","64"
Setting in user interface under PARTlinkManager -> Extras menu -> Configure dialog box -> PARTlinkManager preferences tab -> Adjust table values -> Adjust color with condition