![]() |
2.3.8.1. Block
[CreationOptions(is3d)]
2.3.8.1.1. Key
"poolpath" - Ablagepfad für PARTsolutions-Teile einstellen
|
|
---|---|
Zurück | Weiter |
Im Schlüssel poolpath stellen Sie das Verzeichnis ein, in dem alle von PARTsolutions erzeugten Bauteile gespeichert werden.
Default: Pool with subdirectories for standard and supplier catalogs (e.g. norm9, any_catalog_name.):
poolpath(isCreaOptNotSet)=?_FORMAT_0("C:/cadenas/partsolutions/data/pool/solidworks/<PREFIXLIST(/)>").value()
For projects that contain more than one prefix, these are automatically inserted into the file name with underscore as separator (e.g. Norm9, core hole)
Flat pool for standard and supplier catalogs:
Alternatively a flat pool without subdirectories can also be used: If desired, in this case the "directory name/catalog name" can be part of the file name, so that identical parts from different catalogs can be differentiated. On this compare under key "FileName". Detailed information on this can be found under Abschnitt 2.2.2, „Dateiname (Schlüssel "FileName") und Poolpfad (Schlüssel "poolpath") einstellen“.
poolpath(isCreaOptNotSet)=?_FORMAT_0("C:/cadenas/partsolutions/data/pool/solidworks").value()
Zurück | Nach oben | Weiter |
2.3.8.1. Block [CreationOptions(is3d)] | Zum Anfang | 2.3.8.1.2. Key "FileName" - Bildung des Dokumentennamens definieren |