Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
With PARTsolutions parts management with PDM/ERP/PLM integration you have options available, which are explained in the following:
![]() |
Note |
---|---|
If you use PARTsolutions parts management WITHOUT PDM/ERP/PLM integration, then do not activate any option. |
Parts management productive (without database installation)
If you use Parts management with PDM/ERP/PLM-Integration productively, then select this option.
Parts Management is the connection of catalog data with ERP/PLM data. Hereby role based shares and views can be controlled and data of your database system can displayed in PARTsolutions for the user.
The database system has to be provided by the customer itself. Information on the configuration of the database server, creation of the database schema and users, setting the ODBC data source and how to connect PARTsolutions via ODBC can be found under Section 4.2, “Installation Link database ” in PARTsolutions / PARTcommunity4Enterprise - Administration Manual.
Parts management demo environment (incl. SQlite)
This option is meant for users that want to try Parts Management, but not yet want to use it productively. Hereby demo data is installed and the needed configuration settings are automatically made. Parts Management is the connection of catalog data with ERP/PLM data. Hereby role based shares and views can be controlled and data of your database system can displayed in PARTsolutions for the user.
|
module to connect PARTsolutions to SAP MM
Detailed information regarding SAP-MM interface you can find under SAP MM und PLM.