powered by CADENAS

Recent Photos

Photo

printer peng's Album: Wall Photos

Photo 23 of 34 in Wall Photos

JW112 3D printers' whole-steel body not only ensure the stability in printing but also greatly extend the usage period. The optimization and cooperation of overall structure ensure the sustainable and efficient operation . The first batch of Join-win 3D printers have been working for 5 years, and cumulative printing time per printer is more than 8000 hours.




Materials:ABS, PLA,PETG, HIPS, PVA, PA, PC, PP, Carbon Fiber, PEEK, TPU, TPE, Flexible, Nylon,POM,Wood , copper, ASA, etc.

Feed Speed:100mm/s

Print volume:160*160*200mmSoftware

operating system:Windows,linux,Mac OS,OSX

File Type:STL,OBJ,GCode,Amf

Language:English,German and many other languages

Software:JW-Ware for multiple language

Hardware

Input Power:110/220V

Output power:24V power supply units

G.W.:22kg

Dimention :280*280*470




e-mail : printer@cn-3d-printer.com

skype : pandora.peng

web : http://www.cn-3d-printer.com/3D-printer/JW112.html