powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 562 views, 0 likes, Category: Conveyor Technology
    ПЕРВЫЙ ЭЛАСТИЧНЫЙ РЕМЕНЬ ДЛЯ ИСПОЛЬЗОВАНИЯ В ПРОМЫШЛЕННЫХ ЦЕЛЯХ МОНТАЖ РЕМНЯ FLEXONIC® ПРИМЕНЕНИЯ ХАРАКТЕРИСТИКИ КОНСТРУКТИВНЫЕ ОСОБЕННОСТИ НАТЯЖЕНИЕ И УДЛИНЕНИЕ УМЕНЬШЕНИЕ СТОИМОСТИ ПОГЛОЩЕНИЕ ВИБРАЦИЙ И УМЕНЬШЕНИЕ ШУМА  
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 375 views, 0 likes, Category: Conveyor Technology
    LA PRIMA CINGHIA ELASTICA PER L’INDUSTRIA MONTAGGIO DELLA FLEXONIC APPLICAZION STRUTTURA CARATTERISTICHE GAMMA DE POTENZA TENSIONE E ALLUNGAMENTO ASSORBIMENTO DELLE VIBRAZIONI E RIDUZIONE DEL RUMORE RIDUZIONE DEI COSTI AFFIDABILITÀ E STABILITÀ DELLA TENSIONE RIDUZIONE DEI COSTI  
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 514 views, 0 likes, Category: Conveyor Technology
    MONTAGE DE LA FLEXONIC STRUCTURE APPLICATIONS CARACTÉRISTIQUES GAMME DE PUISSANCE TENSION ET ALLONGEMENT FIABILITÉ ET STABILITÉ DE LA TENSION ABSORPTION DES VIBRATIONS ET RÉDUCTION DU BRUIT RÉDUCTION DES COÛTS LA PREMIÈRE COURROIE ÉLASTIQUE POUR L’INDUSTRIE    
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 397 views, 0 likes, Category: Conveyor Technology
    LA PRIMERA CORREA ELÁSTICA PARA LA INDUSTRIA MONTAJE DE LA FLEXONIC APLICACIONES STRUCTURE GAMA DE POTENCIA TENSIÓN Y ALARGAMIENTO ABSORCIÓN DE LAS VIBRACIONES Y REDUCCIÓN DEL RUIDO REDUCCIÓN DE COSTES FIABILIDAD Y ESTABILIDAD DE LA TENSIÓN
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 612 views, 0 likes, Category: Conveyor Technology
    THE ORIGINAL ELASTIC BELT FOR INDUSTRY INSTALLING THE FLEXONIC APPLICATIONS STRUCTURE CHARACTERISTICS ABSORBS VIBRATIONS AND REDUCES NOISE LEVELS TENSION AND ELONGATION REDUCED COSTS
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 615 views, 0 likes, Category: Conveyor Technology
    DER ERSTE ELASTISCHE ANTRIEBSRIEMEN FÜR DIE INDUSTRIE AUFBAU EIGENSCHAFTEN MONTAGE DES FLEXONIC ANWENDUNGEN KOSTENERSPARNIS VIBRATIONSAUFNAHME UND GERÄUSCHREDUZIERUNG    
  • Created March 17, 2015 by Dalibor Pejicic, 0 comments, 531 views, 0 likes, Category: Conveyor Technology
    结构 特性 功率范围 吸收振动并且降低噪音 降低成本 大有前景的备用件市场 张力的可靠性和稳定性  
  • Created March 16, 2015 by Dalibor Pejicic, 0 comments, 777 views, 0 likes, Category: Conveyor Technology
    KAYIŞLI ÇIFT GÜÇ TRANSMISYON SISTEMI YAPISI ÖZELLIKLERI KULLANIM SERISI 2 X TEMAS YÜZEYI (EŞIT KASNAK GENIŞLIĞI ILE ) DARBE VEYA SIKIŞMALARIN EMILIMI UYGULAMALAR
  • Created March 16, 2015 by Dalibor Pejicic, 0 comments, 431 views, 0 likes, Category: Conveyor Technology
    LA DOPPIA TRASMISSIONE PER CINGHIA STRUTTURA CARATTERISTICHE CAMPO DI UTILIZZO SUPERFICIE DI CONTATTO X2 (CON MEDESIMA LARGHEZZA DELLE PULEGGE) ASSORBIMENTO DI SOBBALZI O BLOCCAGGI APPLICAZIONI
  • Created March 16, 2015 by Dalibor Pejicic, 0 comments, 602 views, 0 likes, Category: Conveyor Technology
    La double transmission par courroie STRUCTURE CARACTÉRISTIQUES GAMME D’UTILISATION SURFACE DE CONTACT X2   (À LARGEUR DE POULIE  ÉGALE) ABSORPTION DES À-COUPS OU BLOCAGES APPLICATIONS