powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created October 23, 2018 by Anonymous -, 0 comments, 1,615 views, 0 likes, Category: Clamping Technology
    Introduction Applications VTC Series Heavy Duty Clamps Pull Back Clamps Vertical Hold Down Action Cam Action Clamps Vertical Hold Down Action (International Range) Horizontal Hold Down Action Horizontal Hold Down Action (International Range) All Black Clamps Pull Back Action Roto-Moulding Clamps Straight Line Action Straight Line Action (International Range) Pull Action Clamps Pull Action Clamps (International Range) Latch Clamps Squeeze Action Clamps VG Series F - Clamps Automotive Clamps Additional Locking Mechanism Accessories C..
  • Created February 19, 2018 by Anonymous -, 0 comments, 551 views, 1 like, Category: Clamping Technology
    Advantages Application example Important note Installation dimensions Dimensions Applications example Hydraulic threaded-body clamping module with housing    
  • Created February 15, 2018 by Anonymous -, 0 comments, 540 views, 0 likes, Category: Clamping Technology
    Introduction  HighTorque Chuck – HTC  HydroChuck – MHC  ThermoChuck – MTC  Entire programme clamping chucks
  • Created February 9, 2018 by Anonymous -, 0 comments, 461 views, 0 likes, Category: Clamping Technology
    Introduction Monoblock holders Blades Modules Inserts
  • Created September 14, 2017 by D. Denzer, 0 comments, 1,092 views, 0 likes, Category: Clamping Technology
    Backenrohlinge / Jaw blanks, Weiche Aufsatzbacken / Soft top jaws, Verzahnte Stangen / Serrated bars, Weiche Segment-Aufsatzbacken / Soft full grip top jaws, Harte Aufsatzbacken / Hard top jaws, Blockbacken / Block jaws, Grundbacken / Base jaws, Grundbacken / Base jaws, Pendelbacken / Pendulum jaws, Nutensteine / T-nuts
  • Created February 9, 2017 by Admin CAD-Service, 0 comments, 1,807 views, 0 likes, Category: Clamping Technology
    THE POWER CLAMP THAT KEEPS ITS PROMISES When using clamps in non-cutting metal finishing processes, as well as in mould making, clamping force and precision that meet the highest demands are required. With the sliding power clamp made of alloyed tempered steel, we offer an exceptionally robust and versatile mechnical clamping element, which can achieve extremely high clamping force of up to 25 kN. The power clamp, which is usable both horizontally and vertically, can be fastened to regular T-slot tables using T-nuts or, alternatively, to grid pallets us..
  • Created February 9, 2017 by Admin CAD-Service, 0 comments, 1,805 views, 0 likes, Category: Clamping Technology
    Die Merkmale unserer Schnellspanner auf einen Blick: > Ergonomischer 2-Komponenten-Handgriff > Sicherheitsspannstück mit Fingerschutz > Verliersicherung für Andrückschrauben > Niete aus rostfreiem Stahl > Abnehmbare Gummikappe   Die Vorteile des Kniehebelprinzips: > Weite und schnelle Öffnung des Spanners. > Völlige Freilegung und ungehinderte Entnahme des Werkstückes. > Die hohe Endübersetzung bringt bei geringemKraftaufwand große Spannkräfte. > Die Selbsthemmung in..
  • Created May 6, 2016 by Kornelija Milic, 0 comments, 2,465 views, 0 likes, Category: Clamping Technology
    Customer Benefits from using ROSTA Tensioner Devices in Belt and Chain Drives Selection table General technology Tensioner Devices Accessories Chain Drives Accessories belt drives ROSTA Tensioner Devices and  Accessories to meet individual customer requirements A few examples
  • Created May 6, 2016 by Kornelija Milic, 0 comments, 1,571 views, 0 likes, Category: Clamping Technology
    Kundennutzen bei Verwendung von ROSTA Spannelementen in Ketten- und Riementrieben Selektionstabelle der Spannelemente Technologie Spannelemente Spannelement Kettentriebe Zubehör Riementriebe ROSTA-Spannelemente und  Zubehör in Spezialausführung für individuelle Kundenlösungen Einbaubeispiele  
  • Created April 26, 2016 by Kornelija Milic, 0 comments, 1,566 views, 0 likes, Category: Clamping Technology
    Mechanical Power Clamping Nut Mechanical Power Clamping Screws Mechanical and Hydromechanical Power Clamping Screws Force Monitoring Hydromechanical Spring Clamping Systems Sectional Rail Couplings