powered by CADENAS

Search PDF Catalogs

  •  
  •  

PDF Catalogs

  • Created May 12, 2021 by Kristina Kusnjer, 0 comments, 229 views, 1 like, Category: Lifting Technology
    Lifting Points Lifting Chains Lifting Points – for bolting Lifting Points – for welding Lifting chains – Grade 80 / 100 / 120  
  • Created May 12, 2021 by Kristina Kusnjer, 0 comments, 225 views, 1 like, Category: Lifting Technology
    OUR CLAIM EFFICIENCY AND SAFETY RUD MILESTONES OPTIMAL CONFIGURATION OF CHAIN SUSPENSIONS GRADES ADVANTAGES OF ICE- AND VIP-CHAINS LIGHT AND HIGH-PERFORMANCE – RUD ICE RUD LIFTING MEANS IN VIP-QUALITY RFID: RUD BLUE-ID SYSTEMWLL AT A GLANCE THE RUD ICE-CONSTRUCTION KIT ICE-COMBINATION OPTIONS ICE-LIFTING MEANS ICE-KZAICE-IDENTIFICATION TAG IAK-RG-1 / -RG-2 / -RG-4ICE-STANDARD MASTER LINKS ISAK-RG-1 / -RG-2 / -RG-4ICE-SPECIAL MASTER LINKS IVSICE-CONNECTING LINK IVHICE-SH..
  • Created May 12, 2021 by Kristina Kusnjer, 0 comments, 246 views, 1 like, Category: Lifting Technology
    ACP-TURNADO1. 35 t – 8 tVLBG-PLUS0.63 t – 20 tPP-S / -B / -VIP0.63 t – 10 tVWBG-V / VWBG0.3 t – 5 t / 6 t – 50 tVRS-STARPOINT0.1 t – 20 tVRM-STARPOINT0.1 t – 4.5 tRS / RM0.1 t – 8 tICE-LBG-SR0.6 t – 6.7 tWBPG85 t – 250 t..
  • Created May 12, 2021 by Kristina Kusnjer, 0 comments, 200 views, 1 like, Category: Lifting Technology
    OUR CLAIM EFFICIENCY AND SAFETY RUD MILESTONES PRACTICAL KNOWLEDGE:LIFTING POINTS VARIETY. WHAT TYPES ARE AVAILABLE? RISK ANALYSIS ROTATING AND TURNING LOADS WHICH LIFTING POINT FORWHICH CONSTRUCTION? BOLTABLE LIFTING POINTS WELDABLE LIFTING POINTS INSTALLATION OF LIFTING POINTS THE BOLT: ICE-BOLT RFID TECHNOLOGY WLL BOLTABLE LIFTING POINTS WLL WELDABLE LIFTING POINTS  OVERVIEW TABLE OFBOLTABLE LIFTING POINTS ACP-TURNADO VLBG-PLUS / VLBG / VLBG-Z PP-S / PP-B / PP- ..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 247 views, 0 likes, Category: Lifting Technology
    RK SyncFlex - Balancing synchronous lifting systems   Highlights / Features: - Alignment of the lifting column by means of externally accessible adjustment screws- Screws for connection to lifting column are part of the set- Height difference compensation for lifting columns Adjusting screws- Safety catch to prevent tearing off Pinch protection- Height compensation ± 1mm- Vertical compensation ± 1° (compensation for unevenness of 10mm)   RK SyncFlex H Horizontal alignment - To prevent distortion in over-determined system..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 222 views, 0 likes, Category: Lifting Technology
    RK SyncFlex - Die Balance synchroner Liftsysteme   Highlights / Merkmale:- Ausrichtung der Hubsäule durch von außen zugängliche Einstellschrauben- Schrauben für Anbindung an Hubsäule gehören zum Set- Höhendifferenzausgleich für Hubsäulen Stellschrauben - Fangsicherung gegen abreißen Einklemmschutz- Höhenausgleich ± 1mm- Vertikalausgleich ± 1° (Ausgleich Unebenheiten von 10mm)   RK SyncFlex H Horizontale Ausrichtung - Zur Vermeidung von Verspannungen bei überbes..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 281 views, 0 likes, Category: Lifting Technology
    RK Powerlift M - The mini version of the RK Powerlift Electrical height adjustment ... now available with compressive forces up to 3,000 N and SMPS technology   RKPowerlift M Mono (single or parallel operation) Parallel operation - The standard version also supports parallel operation of two RKPowerlifts (no synchronisation). This may produce different lifting positions during operation, which can be levelled out by moving to the end positions.   RKPowerlift M Synchro (synchronous operation) Synchronous operation - Two or more columns a..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 210 views, 0 likes, Category: Lifting Technology
    RK Powerlift M - Die kleine Ausführung des RK Powerlift Elektrische Höhenverstellung ... jetzt mit 3.000 N Druckkraft und Schaltnetzteiltechnologie   RKPowerlift M Mono (Einzel- oder Parallelbetrieb) Parallellauf - Bei der Standardausführung können auch zwei RKPowerlifte parallel (keine Synchronität) verfahren werden. Im Betrieb können sich unterschiedliche Hubstellungen ergeben. Mittels Anfahren der Endlagen wird wieder eine Nivellierung erreicht.   RKPowerlift M Synchro (Synchronbetrieb) Synchronlauf - Zw..
  • Created March 22, 2021 by b2b rk-online, 0 comments, 183 views, 0 likes, Category: Lifting Technology
    Multilift II product line The right lifting column for every application   Multilift II: - Fully integrated technology/maintenance-free- Self-locking even under max. load- Withstands of torsional and bending moments- Clear anodised aluminum profile surface- Special versions available on request Fields of application: Workstation ergonomics, assembly workstations, industrial technology, media technology, cleanroom workstation systems (Multilift II Clean)   Multilift II telescope: - Fully integrated technology/maintenance-free- Self-locki..
  • Created March 18, 2021 by b2b rk-online, 0 comments, 187 views, 0 likes, Category: Lifting Technology
    Hubsäulen sind die idealen Antriebselemente, wenn neben der motorischen Verstellung auch eine stabile Führung erforderlich ist. Elektrotechnische Kenntnisse für die Inbetriebnahme sind in der Regel nicht notwendig.Der Verbund zu Mehrfachsynchronisationen bietet eindrucksvolle Anwendungsmöglichkeiten. Hubsäulen - Produktauswahl: - RK Multilift - RK Slimlift - RK PowerLift - Alpha Colonne - Lambda Colonne Arbeitsplatzergonomie: - Leitwarten (Kraftwerk, Polizei, Feuerwehr, Hörfunk, Schleusen)- Montagearbeitsplätze-..