powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

Mencom MIN Power Distribution Circular Connectors

506 views

Mencom power distribution series provides a cost effective and time efficient plug and play solution for your industrial motor, machine and power applications. This easy to use industrial circular connectors provide a quick disconnect option for applications that demand more power. The MINI power distribution series is available in 3 pole, 4 pole and 7 pole configurations, with a full line of accessories including adapter plugs, closure caps & plugs, and integrated cable drops. A variety of tees a is also available to create the main trunk cable with quick disconnect drops to distribute power to multiple machines throughout the system.

0 comments