powered by CADENAS

PDF Catalog Options

Social Share

Search PDF Catalogs

Archives

PDF Catalog Info

RK Rose+Krieger - Heavy duty linear units D-Line (EN)

279 views

Heavy duty linear units

D-Line - The STRONG dimension in handling systems for heavy loads

- D-Line linear units

- System profiles

- System components

This whole new range of linear units is based on BLOCAN® heavy-duty profiles (D-profiles).

D-Line puts into practice all the advantages of the latest developments in aluminium-alloy technology. This ensures a low specific weight, thus keeping the drive unit as small as possible – which is of great benefit when using axis that operate in sequence. Increased dynamic performance for the efficient use of short cycle times.

FEM calculation helps to create highly-efficient geometric arrangements designed to produce profiles with extra bend-resistance. In comparison to conventional steel linear units, the use of D-Line delivers weight reductions of around 35%.

Heavy duty linear units D-Line Modular design breaks the limits to ensure that you obtain the best-possible configuration for your particular situation.
Guide shafts or ball rail? Timing belt or rack? Individual axis or gantry system?

No need to worry, as D-Line can adapt to your specific system. Machining of profiles is not necessary due to a new developed compensating element (petty patented) for connection between guide table and runner blocks.

A wide selection of accessories and standardised chassis components complete our range.

We will be pleased to discuss your application.

0 comments