powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Holger Tomfohrde

  • 0 likes
  • 1047 views
  • 2 pins

created January 9, 2015 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 912 (ISO 4762) - 10.9 - lumenized - Cylinder head screws cap screws
DE: Würth - DIN 912 (ISO 4762) - 10.9 - blank - Zylinderschrauben mit Innensechskant
IT: Wuerth - DIN 912 (ISO 4762) - 10.9 - grezzo - Viti a testa cilindrica con esagono incassato
FR: Wuerth - DIN 912 (ISO 4762) - 10.9 - brut - Vis à tête cylindrique avec empreinte cruciforme
ES: Wuerth - DIN 912 (ISO 4762) - 10.9 - Sin baño - Tornillos cilíndricos con hexágono interior
CS: Wuerth - DIN 912 (ISO 4762) - 10.9 - lumenized - Šrouby s válcovou hlavou s vnitřním šestihranem
  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth
DE: Würth
IT: Wuerth
FR: Wuerth
ES: Wuerth
CS: Wuerth