powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Konrad Wallner

  • 0 likes
  • 1208 views
  • 1 pin

created July 19, 2016 in Uncategorized

Board Content

  • 2 likes
  • 0 comments
  • 0 repins
EN: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
DE: Würth - ISO 7380-2 - Schrauben mit abgeflachtem Halbrundkopf - Teil 2: Schrauben mit abgeflachtem Halbrundkopf mit Innensechskant und Bund
IT: Wuerth - ISO 7380-2 - Viti a testa bombata - Parte 2: viti a testa bombata esagonale con collare
FR: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
ES: Wuerth - ISO 7380-2 - Tornillos con cabeza semiredonda aplanada - Parte 2: Tornillos con cabeza semiredonda aplanada con hexágono interior y collar
CS: Wuerth - ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar