powered by CADENAS

Array

Pin Source

Also from en.ahp.de

Social Share

Pin Details

Pinned March 20, 2013 via bookmarklet
AHP Standard Cylinder - AHP Merkle
Standardzylinder
Standard cylinder
Vérin standard

- Round body cylinder
- Maximum operating pressure 100 bar, 160 bar or 250 bar
- Model types UZ100, HZ160, HZ250, HZH250
- Ground, hardened and hard chrome plated piston rods
- Short length
- Short lead times
- Piston diameters from Ø16 mm to Ø100 mm
- Multiple mounting options available
- Inductive proximity switch available as an option
  • 2,228 views
  • 0 likes
  • 0 comments
  • 0 repins