powered by CADENAS

Videos

PHD Inc's CRS and CTS Cylinder Actuators

Posted by CADENAS Person
www.phdinc.com - Compact size makes it ideal for applications where cylinder length is critical. Units are available in eight bore sizes with standard stroke lengths ranging from 0.25 inch to 7 inches. Consult PHD for longer stroke lengths. Thru and threaded holes for easy cylinder mounting. Clear anodized extruded body enables flush mounting of Series 6790 Switches on up to three sides of the cylinder. Self-lubricating nitrile piston seal increases cylinder performance and provides a unit life rating of 70 million linear inches of travel. Hard chrome-plated steel piston rod and aluminum bushings with PTFE filled hardcoat provide maximum wear resistance for long life. Available with two piston lengths. The standard piston provides the shortest possible unit. The wide piston provides additional rod end stability and magnet capability for use with PHD Series 6790 Miniature Reed Switches. Optional shock pads extend cylinder life and minimize piston noise in applications where the piston contacts the head and/or cap. The shock pad design adds no additional length to the cylinder. Optional Fluoro-Elastomer seals are available for greater fluid compatibility. Consult PHD for high temperature use. Optional accessories provide additional mounting flexibility. Field repairable for extended life.
Posted April 20, 2012
click to rate

Embed  |  816 views