powered by CADENAS

Menu

 

Pins

  • 0 likes
  • 0 comments
  • 0 repins
de: Stahlseil - Robotrax
en: Steel wire - Robotrax
  • 1 like
  • 0 comments
  • 0 repins
de: GN 111.2 - Halteseile, Form D, ohne Schlüsselring und ohne Befestigungslasche
en: GN 111.2 - Retaining cables, Type D, without key ring and without tab
  • 0 likes
  • 0 comments
  • 0 repins
de: PPL - Stehlager
en: PPL - Pillow block bearing
  • 0 likes
  • 0 comments
  • 0 repins
pt: LB-SD (ISO 8133) - Apoio
fr: LB-SD (ISO 8133) - Châpe
ru: LB-SD (ISO 8133) - Кронштейн
it: LB-SD (ISO 8133) - Supporto del cuscinetto
da: LB-SD (ISO 8133) - Lejebuk
de: LB-SD (ISO 8133) - Lagerbock
fi: LB-SD (ISO 8133) - Laakerijalusta
es: LB-SD (ISO 8133) - Soporte del cojinete
zh: LB-SD (ISO 8133) - 轴承座
en: LB-SD (ISO 8133) - clevis
cs: LB-SD (ISO 8133) - Ložisko
sv: LB-SD (ISO 8133) - Lagerhållare
hu: LB-SD (ISO 8133) - csapágyállvány
pl: LB-SD (ISO 8133) - Łożysko