powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Janos Papp

  • 0 likes
  • 268 views
  • 2 pins

created December 14, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: HFSP8-4080, GFSP8-4080 - Serie HFS8 -Aluminiumprofil mit geschliffener Oberfläche
zh: HFSP8-4080, GFSP8-4080 - HFS8系列 -平行面加工型材/长方型(纵向)-
fr: HFSP8-4080, GFSP8-4080 - Série HFS8 -Profilé extrudé en aluminium avec surface fraisée-
en: HFSP8-4080, GFSP8-4080 - HFS8 Series -Aluminum Extrusion with Milled Surfaces/Rectangle (Vertical)-
ja: HFSP8-4080, GFSP8-4080 - HFS8シリーズ -平行面取りフレーム/長方形タイプ(縦)-
it: HFSP8-4080, GFSP8-4080 - Serie HFS8 - Profilati in alluminio con superficie fresata-
ko: HFSP8-4080, GFSP8-4080 - HFS8시리즈 -평행면취 프레임-

  • 0 likes
  • 0 comments
  • 0 repins
EN: Norelem - 05260 - Thrust screws neoprene
DE: Norelem - 05260 - Neopren Druckschrauben
FR: Norelem - 05260 - Vis à embout neoprène