powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD Models APP posted on pinterest

  • 1 like
  • 2785 views
  • 16 pins

created December 12, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
VX Punched section 23 x 64 mm - 8617.100 (2)
  • 0 likes
  • 0 comments
  • 0 repins
Cone Truncted - Cone Truncted 50x22.5x40
  • 0 likes
  • 0 comments
  • 0 repins
WMBerg - SM17 - Stepper Motors, NEMA 17 - SM17-0685.7
  • 0 likes
  • 0 comments
  • 0 repins
DE: - Filter & Search Assistants Mechanical & Electrical - - I-Profile/Bleche - I-Profile 30x60x30x3x100
EN: - Filter & Search Assistants Mechanical & Electrical - - I-profiles / sheets - I-Profile 30x60x30x3x100
IT: - Filter & Search Assistants Mechanical & Electrical - - Profili I / Lamiere - Profili I 30x60x30x3x100
  • 0 likes
  • 0 comments
  • 0 repins
DE: Bossard Catalog - BN 5392 - Fussleistenschrauben mit Dübel mit Kreuzschlitz Pozidriv Form Z, vernickelt - BN 5392 1388363 Fussleistenschraube mit Dübel 3.5x35
EN: Bossard Catalog - BN 5392 - Pozi baseboard screws with nylon plug form Z, nickel plated - BN 5392 1388363 baseboard screw with nylon plug 3.5x35
FR: Bossard Catalog - BN 5392 - Pozi baseboard screws with nylon plug form Z, nickel plated - BN 5392 1388363 baseboard screw with nylon plug 3.5x35
  • 0 likes
  • 0 comments
  • 0 repins
EN: Airtac - HFR - air gripper - HFR16(NC)+()
ZH: Airtac - HFR - 气动手指 - HFR16(NC)+()
IT: Airtac - HFR - pinza pneumatica - HFR16(NC)+()
ES: Airtac - HFR - pinza neumática - HFR16(NC)+()
JA: Airtac - HFR - エアチャック - HFR16(NC)+()
ZH: Airtac - HFR - 氣動手指 - HFR16(NC)+()
  • 0 likes
  • 0 comments
  • 0 repins
Plain Sheet, Round Bracket, 1 Leg - MAT 511 25x40x8.01x100-1.65-2
  • 0 likes
  • 0 comments
  • 0 repins
DE: Robotunits - LIL - Lineareinheit - LIL Lineareinheit 400 TB 940 (0)
EN: Robotunits - LIL - Linear motion unit - LIL Lineareinheit 400 TB 940 (0)
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
Befestigungsauge G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 0 likes
  • 0 comments
  • 0 repins
DE: A4Hydrauliek - Befestigungsauge G2 - G2-40
EN: A4Hydrauliek - Clevis eye G2 - G2-40
NL: A4Hydrauliek - Bevestigingsoog G2 - G2-40
RO: A4Hydrauliek - Ochi cu articulaþie sfericã G2 - G2-40
  • 1 like
  • 0 comments
  • 0 repins
My 3D Part Of The Day: ECO3S2F... #CAD #Engineering #setec @setec