powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Björn Bittner

  • 0 likes
  • 769 views
  • 23 pins

created May 30, 2016 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Robotunits - MAT 4561 - Roller track set
DE: Robotunits - MAT 4561 - Rollenleiste Set

  • 1 like
  • 0 comments
  • 0 repins
EN: Alfa Instrumentos - 8224, 8225, 8226, 8228 - Limitador Horizontal
PT: Alfa Instrumentos - 8224, 8225, 8226, 8228 - Limitador Horizontal

  • 1 like
  • 0 comments
  • 0 repins
EN: Alfa Instrumentos - Horizontal Limiter
PT: Alfa Instrumentos - Limitador Horizontal

  • 1 like
  • 0 comments
  • 0 repins
EN: Alfa Instrumentos
PT: Alfa Instrumentos

  • 1 like
  • 0 comments
  • 0 repins
EN: ABM SFERO - LFE Nut - 2 Symetrical clamping springs balanced front locking
FR: ABM SFERO - LFE Écrou - 2 Languettes opposées serrage frontal equilibré

  • 1 like
  • 0 comments
  • 0 repins
EN: ABM SFERO
FR: ABM SFERO

  • 1 like
  • 0 comments
  • 0 repins
EN: CSF Inox - AS - Self priming pumps
DE: CSF Inox - AS - Selbstansaugende Pumpen
IT: CSF Inox - AS - Pompe autoadescanti
FR: CSF Inox - AS - Pompes auto-amorçantes
ES: CSF Inox - AS - Bombas autoaspirantes

  • 1 like
  • 0 comments
  • 0 repins
EN: CSF Inox - Self-priming pumps
DE: CSF Inox - Selbstansaugende Pumpen
IT: CSF Inox - Pompe autoadescanti
FR: CSF Inox - Pompes auto-amorçantes
ES: CSF Inox - Bombas autoaspirantes

  • 1 like
  • 0 comments
  • 0 repins
EN: CSF Inox
DE: CSF Inox
IT: CSF Inox
FR: CSF Inox
ES: CSF Inox

  • 1 like
  • 0 comments
  • 0 repins
EN: Bessey - STC-VH - Vertical toogle clamp with open arm and horizontal base plate
DE: Bessey - STC-VH - Senkrechtspanner mit offenem Arm
IT: Bessey - STC-VH - Strettoio verticale con braccio aperto e lastra di base orizzontale
FR: Bessey - STC-VH - Sauterelle à serrage vertical avec bras ouvert et platine de fixation horizontale
ES: Bessey - STC-VH - Brida vertical con brazo abierto y placa base horizontal
CS: Bessey - STC-VH - Vertikální upínač s vodorovnou upínací deskou
DA: Bessey - STC-VH - Horisontalspænder med åben arm og vandret grundplade
RU: Bessey - STC-VH - Вертикальный зажим с открытым плечом и горизонтальным основанием
PL: Wysokość - STC-VH - Docisk pionowy z otwartym ramieniem i podstawą poziomą

  • 1 like
  • 0 comments
  • 0 repins
EN: Bessey - Vertical toggle clamp
DE: Bessey - Senkrechtspanner
IT: Bessey - Strettoio verticale
FR: Bessey - Sauterelle à serrage vertical
ES: Bessey - Brida rápida vertical
CS: Bessey - Vertikální upínač
DA: Bessey - Horisontalspænder
RU: Bessey - Вертикальный зажим
PL: Wysokość - Docisk pionowy

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Connectors

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Quick Frame

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - 5035, 5036, 5040, 5041, 5045, 5046 - Aluminum Tube

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Structural Shapes

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Inch

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - 3116, 3851, 3120, 3852, 3126, 3853, 3134, 3854, 3288, 3857, 3290 - Slide-In Economy T-Slot Studs

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Fastening Options

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Inch

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Inch

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc. - Inch

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc.

  • 1 like
  • 0 comments
  • 0 repins
EN: 80/20 Inc.