powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Andre T

  • 0 likes
  • 162 views
  • 2 pins

created September 23, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: ERMETO DIN-Verschraubungen
en: ERMETO DIN-fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: Rohranschlussteile, 24° Stutzenprogramm und Einzelteile / Zubehör
es: Piezas de junta de tubo, 24°programa de boquillas y piezas sueltas / accesorios
zh: 管接头件,24° 套管接头产品和备件/附件
fr: Pièces de raccordement pour tuyauterie, programme de raccords 24° et pièces détachées / accessoires
en: Tube connection, 24° stud program and single parts / accessories
ru: Трубные соединительные элементы, ассортимент штуцеров 24° и запчасти / комплектующие
it: Elementi di raccordo tubi, gamma raccordi 24° ed elementi singoli /accessori