powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ chenglin miao

  • 0 likes
  • 416 views
  • 9 pins

created July 1, 2022 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Stützschienen und -Baugruppen (mm) - Stützschienen und -Baugruppen
es: Rieles y conjuntos de apoyo (mm) - Rieles y conjuntos de apoyo
pt: Trilhos de suporte e montagens (mm) - Trilhos de suporte e montagens
zh: 支撑导轨 和 组件 (mm) - 支撑导轨 和 组件
fr: Ensembles et rails de support (mm) - Ensembles et rails de support
en: Support Rails and Assemblies (mm) - Support Rails and Assemblies

  • 0 likes
  • 0 comments
  • 0 repins
de: Kegelradgetriebe
es: Reenvíos angulares
zh: 锥形齿轮箱
tr: Konik redüktörler
fr: Renvoi d'angle
en: Bevel gear boxes
it: Rinvii angolari
nl: Haakse tandwielkast
pl: Przekładnie kątowe

  • 0 likes
  • 0 comments
  • 0 repins
zh: 带挡边,齿型惰轮
en: Toothed idler with rib

  • 0 likes
  • 0 comments
  • 0 repins
zh: 公制HTD8M同步轮 - 同步轮-公制-HTD8M型同步轮
en: Metric HTD8M synchronous wheel - Metric HTD8M synchronous wheel

  • 0 likes
  • 0 comments
  • 0 repins
zh: 安昂商城 - FA工厂自动化零件
en: VIPDO

  • 1 like
  • 0 comments
  • 0 repins
de: Wellenstützbock SK
zh: LM光轴支撑单元SK型
en: LM Shaft Support Type SK
ja: LMシャフトサポート SK形
ko: LM 샤프트 서포트 SK형

  • 0 likes
  • 0 comments
  • 0 repins
zh: DSF10A - 成品孔链轮 10A系列传动链轮
en: DSF10A - 成品孔链轮 10A系列传动链轮

  • 0 likes
  • 0 comments
  • 0 repins
zh: 200W BH系列
en: 200W BH Series
ja: 200W BH シリーズ

  • 0 likes
  • 0 comments
  • 0 repins
zh: MCL
en: MCL
ja: MCL