powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Nick Murphy

  • 0 likes
  • 169 views
  • 1 pin

created October 21, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 8735 A - Zylinderstifte mit Innengewinde, gehärtet, Form A
es: ISO 8735 A - Pasadores cilíndricos con rosca interior, templado, Forma A
fr: ISO 8735 A - Goupilles cylindriques à trou taraudé en acier trempé, forme A
en: ISO 8735 A - Parallel pins with internal thread, hardened, form A
cs: ISO 8735 A - Válcové kolíky s vnitřním závitem, z kalené nebo martenzitické nerezavějící oceli [02 2149]
it: ISO 8735 A - Perno cilindrico con filettatura interna, temprato, Forma A