powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Fajar Nugroho

  • 0 likes
  • 390 views
  • 42 pins

created September 28, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
zh: CR Stalinless steel type
en: CR Stalinless steel type
ja: CRステンレス仕様
ko: CR Stalinless steel type

  • 0 likes
  • 0 comments
  • 0 repins
zh: LE-8-6060 - 铝型材 60 系列
en: LE-8-6060 - Aluminium Profile 60 Series

  • 0 likes
  • 0 comments
  • 0 repins
sl: ABMW - Sklop za pritrditev na steno
pt: ABMW - Conjunto para montagem em parede
fr: ABMW - Kit de fixation murale
ru: ABMW - Монтажный комплект для крепления на стене
ja: ABMW - 壁取付金具キット
it: ABMW - Kit per fissaggio a parete
ko: ABMW - 벽면 마운팅 키트
sk: ABMW - Sada pre montáž na stenu
de: ABMW - Wandbefestigungsbausatz
es: ABMW - Conjunto para el montaje en la pared
zh: ABMW - 墙面安装组建
tr: ABMW - Duvar montaj kiti
en: ABMW - Wall mounting kit
hu: ABMW - Fali felfogó készlet
pl: ABMW - Zestaw mocowania na ścianę

  • 0 likes
  • 0 comments
  • 0 repins
en: 725 Series Metric 1PH 115V - PowerSTAR® - Single Phase - TEFC

  • 0 likes
  • 0 comments
  • 0 repins
zh: AC调速电动机组合产品
en: AC Speed Control Motor Unit
ja: ACスピードコントロールモーターユニット

  • 0 likes
  • 0 comments
  • 0 repins
zh: 直交轴减速机
en: Right-Angle Gearhead
ja: 直交軸ギヤヘッド

  • 0 likes
  • 0 comments
  • 0 repins
en: Metric system sizes
ja: メートル系

  • 0 likes
  • 0 comments
  • 0 repins
de: Seilzug-Notschalter
en: Emergency pull wire switch

  • 0 likes
  • 0 comments
  • 0 repins
de: Bolzenanker AN BZ plus
es: Bolt Anchor AN BZ plus
pt: Bolt Anchor AN BZ plus
fr: Bolt Anchor AN BZ plus
en: Bolt Anchor AN BZ plus
ru: Bolt Anchor AN BZ plus
it: Bolt Anchor AN BZ plus
pl: Kotwa AN BZ plus

  • 0 likes
  • 0 comments
  • 0 repins
de: Bolzenanker AN BZ plus A4 - Bolzenanker AN BZ plus A4
es: Anclaje perno AN BZ plus A4 - Anclaje perno AN BZ plus A4
pt: Bucha AN BZ plus A4 - Bucha AN BZ plus A4
fr: ANCORANTE AN BZ plus A4 - ANCORANTE AN BZ plus A4
en: Bolt anchor AN BZ plus A4 - Bolt anchor AN BZ plus A4
ru: Bolt anchor AN BZ plus A4 - Bolt anchor AN BZ plus A4
it: ANCORANTE AN BZ plus A4 - ANCORANTE AN BZ plus A4
pl: Kotwa AN BZ plus A4 - Kotwa AN BZ plus A4

  • 0 likes
  • 0 comments
  • 0 repins
de: SM2100 - Magnetisch-induktiver Durchflusssensor
fr: SM2100 - Capteur de débit magnéto-inductif
en: SM2100 - Magnetic-inductive flow meter

  • 0 likes
  • 0 comments
  • 0 repins
en: Type 150

  • 0 likes
  • 0 comments
  • 0 repins
en: Circular Sight Glass Fittings_3

  • 0 likes
  • 0 comments
  • 0 repins
de: CoriolisMaster FCH450 - Coriolis Masse-Durchflussmesser
en: CoriolisMaster FCH450 - Coriolis Mass Flowmeter

  • 0 likes
  • 0 comments
  • 0 repins
en: 2'' Valves

  • 0 likes
  • 0 comments
  • 0 repins
de: Bogen, Aluminium nach EN 754/755, EN AW 1050A-0, nahtlos, i.A. DIN 2605 - Bauart 2
en: Elbow, Aluminium acc. to EN 754/755, EN AW 1050A-0, seamless, sim. to DIN 2605 - Short Radius

  • 0 likes
  • 0 comments
  • 0 repins
de: FGF - Bag Filter
es: FGF - Bag Filter
pt: FGF - Bag Filter
zh: FGF - 袋式过滤器
fr: FGF - Bag Filter
en: FGF - Bag Filter
ru: FGF - Bag Filter
ja: FGF - バッグフィルタ
it: FGF - Bag Filter
ko: FGF - 백 필터

  • 0 likes
  • 0 comments
  • 0 repins
en: Low Pressure Fluid Bag Filters

  • 0 likes
  • 0 comments
  • 0 repins
en: Welded Flange - J Flange 10K
ja: 溶接フランジ - Jフランジ JIS 10K

  • 0 likes
  • 0 comments
  • 0 repins
de: Fabory
fr: Fabory
en: Fabory
nl: Fabory

  • 0 likes
  • 0 comments
  • 0 repins
en: Star Grips

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
de: SRU Bareshaft - Rotary Lobe Pumps
en: SRU Bareshaft - Rotary Lobe Pumps

  • 0 likes
  • 0 comments
  • 0 repins
de: SRU Bareshaft - Rotary Lobe Pumps
en: SRU Bareshaft - Rotary Lobe Pumps

  • 0 likes
  • 0 comments
  • 0 repins
en: Male Adapter
ja: バルブソケット

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5932 - Réduction excentrique ANSI Schedule 40S roulée soudée
en: Model 5932 - ANSI Sch 40S eccentric reducer welded - Stainless steel 304L - 316L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 50291 - Vanne à boule 3 pièces à brides ISO (58259) avec vérin pneumatique inox (50802)
en: Modèle 50291 - ISO 3-piece ball valve with flanges (58259) with pneumatic stainless steel cylinder (50802)

  • 0 likes
  • 0 comments
  • 0 repins
en: BALL VALVE (Flange)-JIS
ja: ボールバルブ (フランジ式)-JIS

  • 0 likes
  • 0 comments
  • 0 repins
de: Edelstahlrollen - Industrial
en: Stainless Steel Castors - Industrial

  • 0 likes
  • 0 comments
  • 0 repins
de: Runde Deckel des Typs LKDC - Mannloch-Tankdeckel
en: Circular Cover Type LKDC - Access Tank Cover

  • 0 likes
  • 0 comments
  • 0 repins
zh: 诱导电机
en: Induction motor
ja: インダクションモータ

  • 0 likes
  • 0 comments
  • 0 repins
en: Motovario
it: Motovario

  • 0 likes
  • 0 comments
  • 0 repins
en: Rod End-with Female Thread(PHS)
ja: ロッドエンド-めねじ付き (PHS)

  • 0 likes
  • 0 comments
  • 0 repins
zh: FYH株式会社
en: FYH INC.
ja: FYH株式会社

  • 0 likes
  • 0 comments
  • 0 repins
zh: FYH株式会社
en: FYH INC.
ja: FYH株式会社

  • 0 likes
  • 0 comments
  • 0 repins
zh: EMQ - EMQ系列回转摆动气缸
en: EMQ - EMQ Series Swing cylinder

  • 0 likes
  • 0 comments
  • 0 repins
en: CONVEYOR GUIDE RAIL MOUNT

  • 0 likes
  • 0 comments
  • 0 repins
de: Pipes / Fittings / Hoses / Valves / Sanitary Pipes
zh: 钢管/接头/软钢管/阀/食品级清洁钢管
fr: Pipes / Fittings / Hoses / Valves / Sanitary Pipes
en: 33_pipe_fittings
ja: 管/継手/ホース/バルブ/サニタリー管
it: Pipes / Fittings / Hoses / Valves / Sanitary Pipes
ko: 관/조인트/호스/밸브/위생관

  • 0 likes
  • 0 comments
  • 0 repins
en: 420S
ja: 420S

  • 0 likes
  • 0 comments
  • 0 repins
en: Steel Screw Gears (SN)
ja: ねじ歯車 (SN)

  • 0 likes
  • 0 comments
  • 0 repins
zh: 窄幅带立式座轴承
en: Tapped-Base Pillow Block Units
ja: 狭幅ピロー形ユニット

  • 0 likes
  • 0 comments
  • 0 repins
de: Speichen-Handräder DIN 950, Aluminium
en: Spoked Handwheels DIN 950, Aluminium