powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Chinh Nguyen Tu

  • 0 likes
  • 320 views
  • 24 pins

created September 13, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
pt: Flange Classe150

  • 0 likes
  • 0 comments
  • 0 repins
de: Schutz der elektrischen Schaltung
en: Electrical circuit protection

  • 0 likes
  • 0 comments
  • 0 repins
de: EMEA NZM Kompaktleistungsschalter Grundausführung und Erweiterung
en: EMEA NZM molded case circuit breaker Basic version and enhancement

  • 0 likes
  • 0 comments
  • 0 repins
sl: Festo
pt: Festo
fr: Festo
ru: Festo
ja: Festo
it: Festo
ko: Festo
sk: Festo
de: Festo
es: Festo
zh: Festo
tr: Festo
en: Festo
hu: Festo
pl: Festo

  • 0 likes
  • 0 comments
  • 0 repins
de: Trapezgewindespindeln Muttern
en: Trapezoidal Spindles and Nuts

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
de: Verschraubungen und Zubehör
es: Codos y Accesorios
fr: Raccords et Accessoires
en: Fittings and Accessories
it: Raccordi e Accessori

  • 0 likes
  • 0 comments
  • 0 repins
de: Rollenketten gerade Laschen
en: Roller chains type series GL (straight plates)

  • 0 likes
  • 0 comments
  • 0 repins
de: Antriebselemente
en: Drive Element

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN-Teile
en: DIN Parts

  • 0 likes
  • 0 comments
  • 0 repins
de: BEA Ingranaggi
en: BEA Ingranaggi

  • 0 likes
  • 0 comments
  • 0 repins
de: Rollenketten
en: Chains

  • 0 likes
  • 0 comments
  • 0 repins
pt: TELESCOPIC RAIL
fr: TELESCOPIC RAIL
ru: Телескопическая направляющая высокой грузоподъемности: TELESCOPIC RAIL
ja: テレスコピックレール
it: Guida telescopica temprata per elevate capacità di carico: TELESCOPIC RAIL
ko: 고하중 용량을 위한 텔레스코픽 레일: TELESCOPIC RAIL
de: TELESCOPIC RAIL
es: Guía telescópica para gran capacidad de carga: TELESCOPIC RAIL
zh: 支持高承重能力的伸缩式导轨:TELESCOPIC RAIL
tr: TELESCOPIC RAIL
en: Telescopic rail for high load capacity: TELESCOPIC RAIL
cs: TELESCOPIC RAIL
nl: TELESCOPIC RAIL
pl: TELESCOPIC RAIL

  • 0 likes
  • 0 comments
  • 0 repins
de: Linearführungen
zh: 直线运动系统
en: Linear Motion Systems
ja: 直動システム
ko: LM시스템

  • 0 likes
  • 0 comments
  • 0 repins
de: Lineartechnik
en: Linear Motion

  • 0 likes
  • 0 comments
  • 0 repins
de: Rollenketten gerade Laschen
en: Roller chains type series GL (straight plates)

  • 0 likes
  • 0 comments
  • 0 repins
de: Tragrollen
es: Rodillos portantes
tr: Bant ruloları
fr: Rouleaux
en: Conveyor rollers
ru: Опорные ролики
cs: Válečky
it: Rulli portanti
pl: Rolki przenośnikowe

  • 0 likes
  • 0 comments
  • 0 repins
zh: Deep Groove Ball Bearings
en: Deep Groove Ball Bearings
ja: 深溝玉軸受
ko: 깊은 홈볼베어링

  • 0 likes
  • 0 comments
  • 0 repins
zh: NSK Rolling Bearing
en: NSK Rolling Bearing
ja: NSK Ltd. (日本精工株式会社)
ko: NSK Ltd. (일본정공주식회사)

  • 0 likes
  • 0 comments
  • 0 repins
de: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
zh: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 直齿轮 齿宽・轮毂尺寸指定型 - - 压力角20° 模数0.5/0.8/1.0/1.5/2.0/2.5/3.0 -
fr: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
en: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
ja: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 平歯車 歯幅・ボス寸法指定タイプ - - 圧力角20° モジュール0.5/0.8/1.0/1.5/2.0/2.5/3.0 -
it: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
ko: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 평기어 톱니폭 ·보스치수지정타입 - - 압력각20° 모듈0.5/0.8/1.0/1.5/2.0/2.5/3.0 -

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
zh: 东佑达
en: TOYO
zh_TW: 東佑達
ja: TOYO

  • 0 likes
  • 0 comments
  • 0 repins
en: IAI
ja: 株式会社アイエイアイ

  • 0 likes
  • 0 comments
  • 0 repins
zh: Tsubakimoto Chain Co.
en: Tsubakimoto Chain Co.
ja: 株式会社椿本チエイン
ko: Tsubakimoto Chain Co.