powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Tom Tommoson

  • 0 likes
  • 401 views
  • 11 pins

created August 5, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Plumbing drainage instal ct faser metal casing pipe accessories ball valve

  • 0 likes
  • 0 comments
  • 0 repins
en: Plumbing_Drainage_ABN_INSTAL_CT-FASER_Metal-casing_Pipe-Accessories_Ball-valve

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 50870 - Vanne à siège incliné à commande pneumatique, taraudage Gaz - Version NF, arrivée sur le clapet
en: Modèle 50870 - Pneumatic globe valve BSP threaded, NC, above seat arrival - Stainless steel 316

  • 0 likes
  • 0 comments
  • 0 repins
de: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
es: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
pt: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
zh: AFF/AM/AMD70-90D - 压缩空气清净化过滤器
fr: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
en: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
ru: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
ja: AFF/AM/AMD70-90D - 圧縮空気清浄化フィルタ
it: AFF/AM/AMD70-90D - Compressed Air Preparation Filter
ko: AFF/AM/AMD70-90D - 공기를 압축 하여 필터를 정화하다

  • 0 likes
  • 0 comments
  • 0 repins
de: 6211 - Membranventil 2/2 Wege servogesteuert
es: 6211 - Válvula de membrana de 2/2 vías servopilotada
fr: 6211 - Electrovanne 2/2 assistée à membrane
en: 6211 - Diaphragm valve 2/2 way servo-assisted

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63491 - Raccord clamp DIN/Métrique complet - collier simple articulation - inox 316L - Joint EPDM
en: Modèle 63491 - Single pivot DIN clamp union - EPDM gasket - Stainless steel 316 L

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 5133 - Raccords union moulés à portée conique - lisse - femelle - inox 316 moulé
en: Model 5133 - Unions conical seat (casting) BW / Female - Stainless steel 316

  • 0 likes
  • 0 comments
  • 0 repins
en: KIPP USA

  • 0 likes
  • 0 comments
  • 0 repins
en: 51C1.0M_ STH 1 Inch Clamped Butterfly Valve

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63413 - Ferrule clamp DIN/métrique à souder - Inox 316 L
en: Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: Hülsen CLAMP
es: Casquillos CLAMP
fr: Ferrules CLAMP
en: CLAMP Ferrules
it: Tronchetti CLAMP