powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Diby Romeo

  • 0 likes
  • 156 views
  • 7 pins

created Jul 26 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
zh: Metal-Art Heavy Chopper
en: Metal-Art Heavy Chopper

  • 0 likes
  • 0 comments
  • 0 repins
en: Standard
ja: 標準

  • 0 likes
  • 0 comments
  • 0 repins
fr: UCP - Palier à chapeau - Fonte - Semelle à 2 points de fixation
en: UCP - Pillow block - Cast iron - Base with 2 mounting points

  • 0 likes
  • 0 comments
  • 0 repins
de: Zweifach Grauguss Kettenräder 16B-2 - Grauguss Kettenräder für Rollenketten - DIN 8187 - ISO 606
en: Duplex cast iron sprockets 16B-2 - Cast iron sprocketes for roller chains - DIN 8187 - ISO 606

  • 0 likes
  • 0 comments
  • 0 repins
de: MAE-ZKR-ZRS-16B-2 - Zweifach-Kettenräder ZRS mit einseitiger Nabe, ISO 16 B-2, Teilung 1"x17.02mm
en: MAE-ZKR-ZRS-16B-2 - Double-Strand Sprockets ZRS with Hub, ISO 16 B-2, Pitch 1“ x 17.02mm

  • 0 likes
  • 0 comments
  • 0 repins
de: 3-Phasen-Bremsmotoren
es: Motores de frenado automático trifásicos
fr: Moteurs auto-freinés triphasés
en: 3-phase brake motors
it: Motori trifase autofrenante

  • 0 likes
  • 0 comments
  • 0 repins
de: A - Stirnradgetriebe A
es: A - Reductores Coaxiales A
fr: A - Réducteurs coaxiaux A
en: A - Inline gearboxes A
it: A - Riduttori e motoriduttori Coassiali A