powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Jose Luis Perez

  • 0 likes
  • 1450 views
  • 22 pins

created November 5, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Industrieventile
es: Válvulas industriales
fr: Robinetterie industrielle
en: Industrial valves
it: Valvole industriali

  • 0 likes
  • 0 comments
  • 0 repins
en: 100hu dezincification resistant male hose union threaded end

  • 0 likes
  • 0 comments
  • 0 repins
de: Parker
en: Parker

  • 0 likes
  • 0 comments
  • 0 repins
de: Parker
en: Parker

  • 0 likes
  • 0 comments
  • 0 repins
de: I.RCAM - Schnellkupplungen / Camlock-Adapter Adapter mit Außengewinde Typ F Edelstahl 316
es: I.RCAM - Racores rápidos / Racores con leva Adaptadores macho tipo F acero inoxidable 316
fr: I.RCAM - Raccords rapides / Adapteurs à came mâles type F inox 316
en: I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Stainless steel 316
it: I.RCAM - Raccordi rapidi / Raccordi Camlock Adattatori maschio tipo F acciaio inossidabile 316

  • 0 likes
  • 0 comments
  • 0 repins
de: Typ 0.0-874 - Hebelarmkupplung Vaterteil Außengewinde Typ F / EN 14420-7 Typ FF
en: Typ 0.0-874 - Quick couplings Typ F / EN 14420-7 Typ FF

  • 0 likes
  • 0 comments
  • 0 repins
de: Typ 0.0-874 - Hebelarmkupplung Vaterteil Außengewinde Typ F / EN 14420-7 Typ FF
en: Typ 0.0-874 - Quick couplings Typ F / EN 14420-7 Typ FF

  • 1 like
  • 0 comments
  • 0 repins
de: ERMETO DIN-Verschraubungen
en: ERMETO DIN-fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: Spraying Systems Co.
ru: Spraying Systems Co.
pt: Spraying Systems Co.
ko: Spraying Systems Co.
ja: Spraying Systems Co.
en: Spraying Systems Co.
it: Spraying Systems Co.
cn: Spraying Systems Co.
fr: Spraying Systems Co.
es: Spraying Systems Co.

  • 0 likes
  • 0 comments
  • 0 repins
en: 63 - TRI-CLAMP standard
fr: 63 - Norme CLAMP

  • 0 likes
  • 0 comments
  • 1 repin
en: Modèle 63418 - Clamp
fr: Modèle 63418 - Collier CLAMP - Inox 304

  • 0 likes
  • 0 comments
  • 0 repins
EN: Norelem - Ring bolts, Hoist rings, Swivel bales
DE: Norelem - Ringschrauben, Lastbügel, Tragbolzen
FR: Norelem - Anneaux de levage fixes et pivotants, anneaux à broche autobloquante

  • 0 likes
  • 0 comments
  • 0 repins
EN: Hydropneu - 06 - trunnion
DE: Hydropneu - 06 - Schwenkzapfen
FR: Hydropneu - 06 - Tourillon

  • 0 likes
  • 0 comments
  • 0 repins
EN: Hydropneu - 06 - trunnion
DE: Hydropneu - 06 - Schwenkzapfen
FR: Hydropneu - 06 - Tourillon

  • 0 likes
  • 0 comments
  • 0 repins
EN: SMC - SMC
DE: SMC - SMC
IT: SMC - SMC
FR: SMC - SMC
ES: SMC - SMC

  • 0 likes
  • 0 comments
  • 0 repins
EN: TAIYO - TAIYO
JA: 株式会社TAIYO - 株式会社TAIYO
ZH: TAIYO - TAIYO

  • 0 likes
  • 0 comments
  • 0 repins
EN: Peninsular Cylinder - Peninsular Cylinder

  • 0 likes
  • 0 comments
  • 0 repins
EN: D-M-E - DME EUROPEAN CATALOG STRUCTURE

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - BENE INOX - Stainless steel valves, pipes and fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie

  • 1 like
  • 0 comments
  • 0 repins
EN: HPC - FDSQ - Masterflex flexible shaft - Normal use
FR: HPC - FDSQ - Arbre flexible Masterflex - Utilisation normale

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
  • 1 like
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 01 - Threaded pipe fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 01 - Accessoires de tuyauterie filetés