powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ondřej Pavelka

  • 0 likes
  • 268 views
  • 10 pins

created April 29, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: KHK KOHARA GEAR
ja: 小原歯車工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: METRIC

  • 0 likes
  • 0 comments
  • 0 repins
zh: K標準ピニオンギヤ(モジュール1)
en: K-Standard Pinion Gear module 1
ja: K標準ピニオンギヤ(モジュール1)

  • 0 likes
  • 0 comments
  • 0 repins
en: FCS106 - Precision Spur Gears - 1.0 Module 10mm Bore 6mm Face Hubless Style - 20° Pressure Angle

  • 0 likes
  • 0 comments
  • 0 repins
de: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
zh: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 直齿轮 齿宽・轮毂尺寸指定型 - - 压力角20° 模数0.5/0.8/1.0/1.5/2.0/2.5/3.0 -
fr: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
en: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
ja: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 平歯車 歯幅・ボス寸法指定タイプ - - 圧力角20° モジュール0.5/0.8/1.0/1.5/2.0/2.5/3.0 -
it: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - Spur Gears - Tooth Width, Hub Dimensions Configurable - Pressure Angle 20degree Module 0.5 / 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0
ko: GEFHB, GEFHBB, GEFHBG, GEFHBS, GEFB, GEFBB, GEFBG, GEFBS, GEFKB, GEFKBB, GEFKBG, GEFKBS - 평기어 톱니폭 ·보스치수지정타입 - - 압력각20° 모듈0.5/0.8/1.0/1.5/2.0/2.5/3.0 -

  • 0 likes
  • 0 comments
  • 0 repins
de: Igus
en: Igus

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
en: IKO (NIPPON THOMPSON CO.,LTD)
ja: IKO (日本トムソン株式会社)

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
de: Norelem
es: Norelem
zh: Norelem
fr: Norelem
en: Norelem
cs: Norelem
sv: Norelem
it: Norelem
nl: Norelem
pl: Norelem