powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ 용화 공

  • 0 likes
  • 371 views
  • 22 pins

created March 26, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Sense - Safety magnetic switch

  • 0 likes
  • 0 comments
  • 0 repins
de: Tente
en: Tente

  • 0 likes
  • 0 comments
  • 0 repins
de: FRL Wartungseinheiten
es: FRL units
fr: Unités FRL
en: FRL units
it: Unità FRL

  • 0 likes
  • 0 comments
  • 0 repins
es: Uñiones - Clamp ASTM
fr: Raccords - Clamp ASTM
en: Fitting - Clamp ASTM

  • 0 likes
  • 0 comments
  • 0 repins
en: NISSEI Corporation
ja: 株式会社ニッセイ

  • 0 likes
  • 0 comments
  • 0 repins
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 90° Verschraubung,Compact, Aussengewinde, IP 65 Messing-vernickelt - Multitite fittings
fr: ISO 90° Raccord,Compact, mâle, IP 65 laiton nickele - Multitite fittings
en: ISO 90° fitting,Compact, male, IP 65 nickel plated brass - Multitite fittings
it: ISO 90° Raccordi,Compact, maschio, IP 65 ottone nichelato - Multitite fittings
nl: ISO 90° koppeling,Compact, uitwendig, IP 65 messing vernikkeld - Multitite fittings

  • 0 likes
  • 0 comments
  • 0 repins
en: KHK KOHARA GEAR
ja: 小原歯車工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC (JP)
es: SMC (JP)
pt: SMC (JP)
zh: SMC Corporation
fr: SMC (JP)
en: SMC Corporation
ru: SMC (JP)
ja: SMC株式会社
it: SMC (JP)
ko: SMC Corporation

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
en: capcon

  • 0 likes
  • 0 comments
  • 0 repins
de: EC002714 - Induktiver Näherungsschalter
en: EC002714 - Inductive proximity switch
nl: EC002714 - Inductieve naderingsschakelaar

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi
zh: Misumi
fr: Misumi
en: Misumi
ja: Misumi
it: Misumi
ko: Misumi

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
en: Flange-Mounting (CNVM)
ja: フランジ取付 (CNVM)

  • 0 likes
  • 0 comments
  • 0 repins
en: L shaft
ja: L軸

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
zh: NSK Rolling Bearing
en: NSK Rolling Bearing
ja: NSK Ltd. (日本精工株式会社)
ko: NSK Ltd. (일본정공주식회사)

  • 0 likes
  • 0 comments
  • 0 repins
en: KHK KOHARA GEAR
ja: 小原歯車工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
de: Type A DIN 3760 TSS Bauform TRA - Radial Wellendichtring TRA
en: TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
de: CQS/CDQS - Kompaktzylinder:Standardausführung, doppeltwirkend, einseitige Kolbenstange
es: CQS/CDQS - Cilindro compacto: modelo estándar de doble efecto, vástago simple
fr: CQS/CDQS - Vérin compact : Modèle standard Double effet, Simple tige
en: CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
it: CQS/CDQS - Cilindro compatto: Tipo standard: doppio effetto, stelo semplice