powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ruben Treinies

  • 0 likes
  • 148 views
  • 6 pins

created January 8, 2021 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 912 - Zylinderschrauben mit Innensechskant
en: DIN 912 - Cylinder head screws cap screws

  • 0 likes
  • 0 comments
  • 0 repins
de: wdr_din3760_a_6-30 - Radial-Wellendichtringe Form A, für Wellendurchmesser 6 bis 30 mm
en: wdr_din3760_a_6-30 - Radial Shaft Seals Design A, for Shaft Diameter 6 to 30 mm

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 5406 MB - blank - Muttersicherungen; Sicherungsbleche
es: DIN 5406 MB - Sin baño - Frenados de tuercas, chapas de seguridad
fr: DIN 5406 MB - brut - Lockwashers; safety plates
en: DIN 5406 MB - lumenized - Lockwashers; safety plates
cs: DIN 5406 MB - lumenized - Lockwashers; safety plates
it: DIN 5406 MB - grezzo - Rondelle di sicurezza

  • 0 likes
  • 0 comments
  • 0 repins
de: nutmutter_din_981 - Nutmuttern DIN 981, Material Stahl, Stahl verzinkt und Edelstahl rostfrei
en: nutmutter_din_981 - Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel

  • 0 likes
  • 0 comments
  • 0 repins
de: rillenkulg_skf_20-50mm - Rillenkugellager SKF
en: rillenkulg_skf_20-50mm - Single Row Deep Groove Ball Bearings SKF

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 471 Federstahl - blank - Sicherungsringe für Wellen
es: DIN 471 Acero de muelles - Sin baño - Anillos de seguridad para husillos
fr: DIN 471 acier à ressort - poli - Circlips extérieur pour arbres
en: DIN 471 spring steel - lumenized - Retaining rings for shafts
cs: DIN 471 spring steel - lumenized - Retaining rings for shafts
it: DIN 471 acciaio per molle - grezzo - Anello di sicurezza per alberi