powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ must mus

  • 0 likes
  • 202 views
  • 21 pins

created December 31, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: 06120 - Rändelmuttern flach aus Stahl und Edelstahl DIN 467
es: 06120 - Tuercas moleteadas planas de acero y acero inoxidable DIN 467
zh: 06120 - 钢制和不锈钢制平头滚花螺母 DIN 467
fr: 06120 - Contre-écrou moleté en acier ou Inox DIN 467
en: 06120 - Knurled nuts flat steel and stainless steel, DIN 467
cs: 06120 - Knurled nuts flat steel and stainless steel, DIN 467
sv: 06120 - Knurled nuts flat steel and stainless steel, DIN 467
it: 06120 - Knurled nuts flat steel and stainless steel, DIN 467
nl: 06120 - Knurled nuts flat steel and stainless steel, DIN 467
pl: 06120 - Nakrętki radełkowane płaskie stal i stal nierdzewna DIN 467

  • 0 likes
  • 0 comments
  • 0 repins
de: 07813 - Klemmringe breit geteilt
es: 07813 - Anillos de sujeción anchos divididos
zh: 07813 - 加宽固定环,分离型
fr: 07813 - Bague d'arrêt large, en deux parties
en: 07813 - Shaft collar two-pice, wide
cs: 07813 - Shaft collar two-pice, wide
sv: 07813 - Shaft collar two-pice, wide
it: 07813 - Shaft collar two-pice, wide
nl: 07813 - Shaft collar two-pice, wide
pl: 07813 - Pierścienie zaciskowe szerokie, podzielone

  • 0 likes
  • 0 comments
  • 0 repins
fr: Charnières
en: Hinges

  • 0 likes
  • 0 comments
  • 0 repins
fr: Ressorts
en: Springs

  • 0 likes
  • 0 comments
  • 0 repins
de: spe_vz_oelb - Spannelemente verzinkt und ölbeständig, Größe 0 bis 4
en: spe_vz_oelb - Tensioning Elements, Zinc-Plated and Oil Resistant, Size 0 to 4

  • 0 likes
  • 0 comments
  • 0 repins
de: THI/RHI/RHS90 - Inkremental-Drehgeber
en: THI/RHI/RHS90 - Incremental rotary encoder

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRVP/HW - Worm geared motor with pre-stage
it: NMRVP/HW - Motoriduttore a vite senza fine con precoppia

  • 0 likes
  • 0 comments
  • 0 repins
en: NRVP - Worm gear reducer
it: NRVP - Riduttore a vite senza fine

  • 0 likes
  • 0 comments
  • 0 repins
en: NEMA 34

  • 0 likes
  • 0 comments
  • 0 repins
de: XC - Schneckengetriebemotor
es: XC - Motorreductor con tornillo sin fin
fr: XC - Motoréducteur à vis sans fin
en: XC - Worm screw gear motor
it: XC - Motoriduttore a vite senza fine
nl: XC - Wormwielmotorreductor

  • 0 likes
  • 0 comments
  • 0 repins
en: SGM7G

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
de: Electric Motors
en: Electric Motors

  • 0 likes
  • 0 comments
  • 0 repins
en: Max-M-Drive® Cable Drive Chain System

  • 0 likes
  • 0 comments
  • 0 repins
de: Rossi
es: Rossi
fr: Rossi
en: Rossi
it: Rossi

  • 1 like
  • 0 comments
  • 0 repins
de: Zahnscheibe - Zahnscheibe
zh: Pulley - Pulley
tr: Pulley - Pulley
fr: Pulley - Pulley
en: Pulley - Pulley
cs: Pulley - Pulley
it: Pulley - Pulley

  • 0 likes
  • 0 comments
  • 0 repins
en: LPAM - Linear Pillow Block Assemblies - 6mm to 3mm Shaft Size

  • 0 likes
  • 0 comments
  • 0 repins
de: Ketten Fuchs GmbH
en: Ketten Fuchs GmbH

  • 0 likes
  • 0 comments
  • 0 repins
sl: CRFV - Pritrditev s kotnikom
pt: CRFV - Fixação por pés
fr: CRFV - Fixation par pattes
ru: CRFV - Крепежные лапы
ja: CRFV - フート金具
it: CRFV - Fissaggio a piedini
ko: CRFV - 풋 마운팅
sk: CRFV - pätkové upevnenie
de: CRFV - Fußbefestigung
es: CRFV - Pie de fijación
zh: CRFV - 脚架安装件
tr: CRFV - Ayak bağlantı
en: CRFV - Foot mounting
hu: CRFV - Talpas felerősítés
pl: CRFV - Mocowanie na łapach

  • 0 likes
  • 0 comments
  • 0 repins
sl: DSBC (x) - Standardni valj, x gib
pt: DSBC (x) - Atuador normalizado, Curso X
fr: DSBC (x) - Vérin normalisé, Course x
ru: DSBC (x) - Стандартный цилиндр, произвольный ход
ja: DSBC (x) - 規格シリンダ, 中間ストローク
it: DSBC (x) - Cilindro a norma, Corsa X
ko: DSBC (x) - 표준 실린더, x 스트로크
sk: DSBC (x) - normovaný valec, x-zdvih
de: DSBC (x) - Normzylinder, x-Hub
es: DSBC (x) - Cilindros normalizados, x carreras
zh: DSBC (x) - 标准气缸, x行程
tr: DSBC (x) - Standart silindir, x-strok
en: DSBC (x) - Standard cylinder, x stroke
hu: DSBC (x) - Szabványos henger, x löket
pl: DSBC (x) - Siłownik znormalizowany, Skok-x

  • 0 likes
  • 0 comments
  • 0 repins
en: Cylinders 6E ISO 15552 Ø32-200
it: Cilindri 6E ISO 15552 Ø32-200