powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Nguyen Helios

  • 0 likes
  • 473 views
  • 11 pins

created November 5, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
es: Casters
fr: Casters
en: Casters

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63444 - Collier clamp simple articulation - Inox 304
en: Modèle 63444 - Single pivot clamp - Stainless steel 304

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 8010 - Joint CLAMP ASME PBE
en: Modèle 8010 - clamp Gasket

  • 0 likes
  • 0 comments
  • 0 repins
fr: 63 - Norme CLAMP
en: 63 - CLAMP standard

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63434 - Ferrule clamp SMS courte à souder - Inox 316 L
en: Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
en: Latch Toggle Clamps Horizontal Versions

  • 0 likes
  • 0 comments
  • 0 repins
en: Toggle Clamps

  • 0 likes
  • 0 comments
  • 0 repins
zh: GB/T 9115.1-2000 PN16 FF - 平面、突面对焊钢制管法兰
en: GB/T 9115.1-2000 PN16 FF - Steel pipe welding neck flanges with flat face or raised face

  • 0 likes
  • 0 comments
  • 0 repins
de: Alfa Laval
en: Alfa Laval