powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Jorge Fernández

  • 0 likes
  • 428 views
  • 7 pins

created November 4, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 472 - A2 - Sicherungsringe für Bohrungen
es: DIN 472 - A2 - Anillos de seguridad para taladros
fr: DIN 472 - A2 - Bague d'arrêt pour alésage
en: DIN 472 - A2 - Retaining rings for bores
cs: DIN 472 - A2 - Retaining rings for bores
it: DIN 472 - A2 - Anelli elastici di sicurezza interni per fori

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
zh: Single-Row Deep Groove Ball Bearings
en: Single-Row Deep Groove Ball Bearings
ja: 単列深溝玉軸受
ko: 단열 깊은 홈볼베어링

  • 0 likes
  • 0 comments
  • 0 repins
zh: Single-Row Deep Groove Ball Bearings
en: Single-Row Deep Groove Ball Bearings
ja: 単列深溝玉軸受
ko: 단열 깊은 홈볼베어링